SKN 321/16

Stud Diode

VRRM 1600 V
IFAV 320 A

Part Number: 02627230
Net unit weight: 0.365 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
  • Quantity Price
  • 1+ 184,72 €
  • 6+ 65,97 €
  • 30+ 62,68 €
more Prices
Prices excl. Tax and Shipping
184.71525 EUR