SKN 390/08

Stud Diode

VRRM 800 V
IFAV 390 A

Part Number: 02643840
Net unit weight: 0.24 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 96,49 €
  • 6+ 34,46 €
  • 30+ 32,74 €
more Prices
Prices excl. Tax and Shipping
96.4935 EUR