SKN 400/18 C/ ESP

Stud Diode

VRRM 1800 V
IFAV 400 A

Part Number: 02172660
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Only 24 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 315.28 $
  • 6+ 112.60 $
  • 30+ 106.96 $
more Prices
Prices excl. Tax and Shipping
315.28038 USD