SKN 5/12

Stud Diode

Standard silicon rectifier diodes


VRRM 1200 V
IFAV 5 A

Part Number: 02641630
Net unit weight: 0.015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 22,99 €
  • 36+ 8,21 €
  • 180+ 7,80 €
more Prices
Prices excl. Tax and Shipping
22.99075 EUR