SKN 503/12 SG

Capsule

VRRM 1200 V
IFAV 507 A

Part Number: 02645710
Net unit weight: 0.07 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 160,81 €
  • 10+ 54,27 €
  • 50+ 36,18 €
more Prices
Prices excl. Tax and Shipping
160.81225 EUR