SKN 503/22 SG

Capsule

VRRM 2200 V
IFAV 507 A

Part Number: 02645730
Net unit weight: 0.07 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 199,83 €
  • 10+ 67,45 €
  • 50+ 44,97 €
more Prices
Prices excl. Tax and Shipping
199.834 EUR