SKN 600/08 UNF

Stud Diode

VRRM 800 V
IFAV 600 A

Part Number: 02644930
Net unit weight: 0.45 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 171,97 €
  • 6+ 61,42 €
  • 30+ 58,35 €
more Prices
Prices excl. Tax and Shipping
171.9745 EUR