SKN 600/08

Stud Diode

VRRM 800 V
IFAV 600 A

Part Number: 02644680
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 12 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 168,61 €
  • 6+ 60,22 €
  • 30+ 57,22 €
more Prices
Prices excl. Tax and Shipping
168.6125 EUR