SKN 600/12 UNF

Stud Diode

VRRM 1200 V
IFAV 600 A

Part Number: 02644940
Net unit weight: 0.45 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 202.89 $
  • 6+ 72.46 $
  • 30+ 68.83 $
more Prices
Prices excl. Tax and Shipping
202.894004 USD