SKN 600/16

Stud Diode

VRRM 1600 V
IFAV 600 A

Part Number: 02644700
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 205,52 €
  • 6+ 73,40 €
  • 30+ 69,73 €
more Prices
Prices excl. Tax and Shipping
205.52275 EUR