SKN 6000/02 VF1,15V 14kA

Disc Diode

VRRM 200 V
IFAV 6000 A

Part Number: 02645470
Net unit weight: 0.13 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
  • Quantity Price
  • 1+ 573.89 $
  • 10+ 193.69 $
  • 50+ 129.13 $
more Prices
Prices excl. Tax and Shipping
573.886586 USD