SKN 6000/04 VF1,15V 14kA

Disc Diode

VRRM 400 V
IFAV 6000 A

Part Number: 02645510
Net unit weight: 0.13 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 31 piece(s)
  • Quantity Price
  • 1+ 566,59 €
  • 10+ 191,22 €
  • 50+ 127,49 €
more Prices
Prices excl. Tax and Shipping
566.58925 EUR