SKN 60F12

Stud Diode

VRRM 1200 V
IFAV 60 A

Part Number: 02238300
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 31,68 €
  • 36+ 11,32 €
  • 180+ 10,75 €
more Prices
Prices excl. Tax and Shipping
31.68275 EUR