SKN 60F16 UNF

Stud Diode

VRRM 1600 V
IFAV 60 A

Part Number: 02631930
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 29,13 €
  • 36+ 10,40 €
  • 180+ 9,89 €
more Prices
Prices excl. Tax and Shipping
29.1305 EUR