SKN 60F17

Stud Diode

VRRM 1700 V
IFAV 60 A

Part Number: 02616220
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 35,44 €
  • 36+ 12,66 €
  • 180+ 12,02 €
more Prices
Prices excl. Tax and Shipping
35.4445 EUR