SKN 70/08

Stud Diode

VRRM 800 V
IFAV 70 A

Part Number: 02236910
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 20,66 €
  • 36+ 7,38 €
  • 180+ 7,01 €
more Prices
Prices excl. Tax and Shipping
20.664 EUR