SKN 70/12 UNF

Stud Diode

VRRM 1200 V
IFAV 70 A

Part Number: 02636830
Net unit weight: 0.029 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24.57 $
  • 36+ 8.78 $
  • 180+ 8.34 $
more Prices
Prices excl. Tax and Shipping
24.568758 USD