SKN 70/12

Stud Diode

VRRM 1200 V
IFAV 70 A

Part Number: 02236920
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24.17 $
  • 36+ 8.63 $
  • 180+ 8.20 $
more Prices
Prices excl. Tax and Shipping
24.171074 USD