SKN 70/16 UNF

Stud Diode

VRRM 1600 V
IFAV 70 A

Part Number: 02636840
Net unit weight: 0.029 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24,89 €
  • 36+ 8,89 €
  • 180+ 8,45 €
more Prices
Prices excl. Tax and Shipping
24.887 EUR