SKN 71/08 UNF

Stud Diode

VRRM 800 V
IFAV 70 A

Part Number: 02237070
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 15,18 €
  • 36+ 5,42 €
  • 180+ 5,15 €
more Prices
Prices excl. Tax and Shipping
15.18025 EUR