SKN 71/12

Stud Diode

VRRM 1200 V
IFAV 70 A

Part Number: 02237020
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 16,33 €
  • 36+ 5,83 €
  • 180+ 5,55 €
more Prices
Prices excl. Tax and Shipping
16.32825 EUR