SKN 71/16 M6

Stud Diode

VRRM 1600 V
IFAV 70 A

Part Number: 02641310
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 19.74 $
  • 36+ 7.05 $
  • 180+ 6.70 $
more Prices
Prices excl. Tax and Shipping
19.737948 USD