SKN 71/16 UNF

Stud Diode

VRRM 1600 V
IFAV 70 A

Part Number: 02237100
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 17,76 €
  • 36+ 6,34 €
  • 180+ 6,03 €
more Prices
Prices excl. Tax and Shipping
17.76325 EUR