SKN 71/16

Stud Diode

VRRM 1600 V
IFAV 70 A

Part Number: 02237040
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 18,05 €
  • 36+ 6,45 €
  • 180+ 6,13 €
more Prices
Prices excl. Tax and Shipping
18.05025 EUR