SKN 86/08 UNF

Stud Diode

VRRM 800 V
IFAV 86 A

Part Number: 02645110
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 18,11 €
  • 36+ 6,47 €
  • 180+ 6,15 €
more Prices
Prices excl. Tax and Shipping
18.11175 EUR