SKN 86/08

Stud Diode

VRRM 800 V
IFAV 86 A

Part Number: 02645050
Net unit weight: 0.021 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 20.28 $
  • 36+ 7.24 $
  • 180+ 6.87 $
more Prices
Prices excl. Tax and Shipping
20.27595 USD