SKN 86/12

Stud Diode

VRRM 1200 V
IFAV 86 A

Part Number: 02645060
Net unit weight: 0.021 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 20,89 €
  • 36+ 7,46 €
  • 180+ 7,09 €
more Prices
Prices excl. Tax and Shipping
20.8895 EUR