SKN 94/08

Stud Diode

VRRM 800 V
IFAV 96 A

Part Number: 02644170
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 29,59 €
  • 36+ 10,57 €
  • 180+ 10,03 €
more Prices
Prices excl. Tax and Shipping
29.59175 EUR