SKN 94/12

Stud Diode

VRRM 1200 V
IFAV 96 A

Part Number: 02644180
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 32,75 €
  • 36+ 11,70 €
  • 180+ 11,11 €
more Prices
Prices excl. Tax and Shipping
32.74875 EUR