SKN 96/08 UNF

Stud Diode

VRRM 800 V
IFAV 96 A

Part Number: 02643950
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 22,24 €
  • 36+ 7,94 €
  • 180+ 7,55 €
more Prices
Prices excl. Tax and Shipping
22.2425 EUR