SKNa 102/40

Stud Diode

VRRM 4000 V
IFAV 125 A

Part Number: 02632590
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 133,23 €
  • 6+ 47,58 €
  • 30+ 45,20 €
more Prices
Prices excl. Tax and Shipping
133.2295 EUR