SKNa 102/50

Stud Diode

VRRM 5000 V
IFAV 125 A

Part Number: 02632620
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 158,11 €
  • 6+ 56,47 €
  • 30+ 53,65 €
more Prices
Prices excl. Tax and Shipping
158.10625 EUR