SKNa 2/17

Stud Diode

VRRM 1700 V
IFAV 2 A

Part Number: 02642310
Net unit weight: 0.005 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 22,16 €
  • 36+ 7,91 €
  • 180+ 7,51 €
more Prices
Prices excl. Tax and Shipping
22.1605 EUR