SKNa 20/17

Stud Diode

VRRM 1700 V
IFAV 20 A

Part Number: 02235060
Net unit weight: 0.011 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 25.98 $
  • 36+ 9.28 $
  • 180+ 8.82 $
more Prices
Prices excl. Tax and Shipping
25.981013 USD