SKNa 202/40

Stud Diode

VRRM 4000 V
IFAV 200 A

Part Number: 02632640
Net unit weight: 0.26 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 179,89 €
  • 6+ 64,25 €
  • 30+ 61,04 €
more Prices
Prices excl. Tax and Shipping
179.8875 EUR