SKNa 202/50

Stud Diode

VRRM 5000 V
IFAV 200 A

Part Number: 02632670
Net unit weight: 0.26 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 213,47 €
  • 6+ 76,24 €
  • 30+ 72,43 €
more Prices
Prices excl. Tax and Shipping
213.4665 EUR