SKNa 22/40

Stud Diode

VRRM 4000 V
IFAV 25 A

Part Number: 02632480
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 12 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 74,39 €
  • 36+ 26,57 €
  • 180+ 25,24 €
more Prices
Prices excl. Tax and Shipping
74.3945 EUR