SKNa 26/18 M5

Stud Diode

VRRM 1800 V
IFAV 26 A

Part Number: 02647010
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 15.44 $
  • 36+ 5.51 $
  • 180+ 5.24 $
more Prices
Prices excl. Tax and Shipping
15.43773 USD