SKNa 4/17

Stud Diode

VRRM 1300 V
IFAV 4 A

Part Number: 02642330
Net unit weight: 0.015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 28,01 €
  • 36+ 10,00 €
  • 180+ 9,50 €
more Prices
Prices excl. Tax and Shipping
28.01325 EUR