SKNa 46/20 UNF

Stud Diode

VRRM 2000 V
IFAV 46 A

Part Number: 02647070
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24.86 $
  • 36+ 8.88 $
  • 180+ 8.44 $
more Prices
Prices excl. Tax and Shipping
24.860176 USD