SKNa 47/40

Stud Diode

VRRM 4000 V
IFAV 45 A

Part Number: 02632550
Net unit weight: 0.045 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 90.86 $
  • 36+ 32.45 $
  • 180+ 30.82 $
more Prices
Prices excl. Tax and Shipping
90.855088 USD