SKNa 47/45

Stud Diode

VRRM 4500 V
IFAV 45 A

Part Number: 02628740
Net unit weight: 0.045 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 90,26 €
  • 36+ 32,24 €
  • 180+ 30,63 €
more Prices
Prices excl. Tax and Shipping
90.2615 EUR