SKNa 47/50

Stud Diode

VRRM 5000 V
IFAV 45 A

Part Number: 02632580
Net unit weight: 0.045 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 98,62 €
  • 36+ 35,22 €
  • 180+ 33,46 €
more Prices
Prices excl. Tax and Shipping
98.61525 EUR