SKNa 86/18 UNF

Stud Diode

VRRM 1800 V
IFAV 86 A

Part Number: 02646960
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 7 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27,58 €
  • 36+ 9,85 €
  • 180+ 9,36 €
more Prices
Prices excl. Tax and Shipping
27.58275 EUR