SKNa 86/20 UNF

Stud Diode

VRRM 2000 V
IFAV 86 A

Part Number: 02646980
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 31.70 $
  • 36+ 11.32 $
  • 180+ 10.75 $
more Prices
Prices excl. Tax and Shipping
31.697285 USD