SKR 100/08 UNF

Stud Diode

VRRM 800 V
IFAV 100 A

Part Number: 02635110
Net unit weight: 0.087 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 41,07 €
  • 6+ 14,67 €
  • 30+ 13,93 €
more Prices
Prices excl. Tax and Shipping
41.07175 EUR