SKR 100/12

Stud Diode

VRRM 1200 V
IFAV 100 A

Part Number: 02235240
Net unit weight: 0.087 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 47,04 €
  • 6+ 16,80 €
  • 30+ 15,96 €
more Prices
Prices excl. Tax and Shipping
47.03725 EUR