SKR 130/04 M12X1,5

Stud Diode

VRRM 400 V
IFAV 130 A

Part Number: 02637930
Net unit weight: 0.096 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 39,35 €
  • 6+ 14,05 €
  • 30+ 13,36 €
more Prices
Prices excl. Tax and Shipping
39.34975 EUR