SKR 130/08

Stud Diode

VRRM 800 V
IFAV 130 A

Part Number: 02235370
Net unit weight: 0.096 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 45,38 €
  • 6+ 16,21 €
  • 30+ 15,40 €
more Prices
Prices excl. Tax and Shipping
45.37675 EUR