SKR 130/12 UNF 3/8

Stud Diode

VRRM 1200 V
IFAV 130 A

Part Number: 02641520
Net unit weight: 0.09 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
  • Quantity Price
  • 1+ 48,10 €
  • 6+ 17,18 €
  • 30+ 16,32 €
more Prices
Prices excl. Tax and Shipping
48.10325 EUR